SLVSH58 August   2024 DRV81004-Q1

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
      1. 5.5.1 SPI Timing Requirements
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Control Pins
        1. 6.3.1.1 Input Pins
        2. 6.3.1.2 nSLEEP Pin
      2. 6.3.2 Power Supply
        1. 6.3.2.1 Modes of Operation
          1. 6.3.2.1.1 Power-up
          2. 6.3.2.1.2 Sleep mode
          3. 6.3.2.1.3 Idle mode
          4. 6.3.2.1.4 Active mode
          5. 6.3.2.1.5 Limp Home mode
          6. 6.3.2.1.6 Reset condition
      3. 6.3.3 Power Stage
        1. 6.3.3.1 Switching Resistive Loads
        2. 6.3.3.2 Inductive Output Clamp
        3. 6.3.3.3 Maximum Load Inductance
        4. 6.3.3.4 Switching Channels in parallel
      4. 6.3.4 Protection and Diagnostics
        1. 6.3.4.1 Undervoltage on VM
        2. 6.3.4.2 Overcurrent Protection
        3. 6.3.4.3 Over Temperature Protection
        4. 6.3.4.4 Over Temperature Warning
        5. 6.3.4.5 Over Temperature and Overcurrent Protection in Limp Home mode
        6. 6.3.4.6 Reverse Polarity Protection
        7. 6.3.4.7 Over Voltage Protection
        8. 6.3.4.8 Output Status Monitor
      5. 6.3.5 SPI Communication
        1. 6.3.5.1 SPI Signal Description
          1. 6.3.5.1.1 Chip Select (nSCS)
            1. 6.3.5.1.1.1 Logic high to logic low Transition
            2. 6.3.5.1.1.2 Logic low to logic high Transition
          2. 6.3.5.1.2 Serial Clock (SCLK)
          3. 6.3.5.1.3 Serial Input (SDI)
          4. 6.3.5.1.4 Serial Output (SDO)
        2. 6.3.5.2 Daisy Chain Capability
        3. 6.3.5.3 SPI Protocol
        4. 6.3.5.4 SPI Registers
          1. 6.3.5.4.1  Standard Diagnosis Register
          2. 6.3.5.4.2  Output control register
          3. 6.3.5.4.3  Input 0 Mapping Register
          4. 6.3.5.4.4  Input 1 Mapping Register
          5. 6.3.5.4.5  Input Status Monitor Register
          6. 6.3.5.4.6  Open Load Current Control Register
          7. 6.3.5.4.7  Output Status Monitor Register
          8. 6.3.5.4.8  Configuration Register
          9. 6.3.5.4.9  Output Clear Latch Register
          10. 6.3.5.4.10 Configuration Register 2
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Typical Application
      2. 7.1.2 Suggested External Components
    2. 7.2 Layout
      1. 7.2.1 Layout Guidelines
      2. 7.2.2 Package Footprint Compatibility
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Power Supply

The DRV81004-Q1 is supplied by two supply voltages:

  • VM (analog supply voltage used also for the logic)

  • VDD (digital supply voltage)

The VM supply line is connected to a battery feed and used, in combination with VDD supply, for the driving circuitry of the power stages. In situations where VM voltage drops below VDD voltage (for example during cranking events down to 3 V), an increased current consumption may be observed at VDD pin. VM and VDD supply voltages have an undervoltage detection circuit.

  • An undervoltage on both VM and VDD supply voltages prevents the activation of the power stages and any SPI communication (the SPI registers are reset)

  • An undervoltage on VDD supply prevents any SPI communication. SPI read/write registers are reset to default values.

  • An undervoltage on VM supply forces the DRV81004-Q1 to drain all needed current for the low-side switches and for the logic from VDD supply.

Figure 6-3 shows a basic concept drawing of the interaction between supply pins VM and VDD, the output stage drivers and SDO supply line.

DRV81004-Q1 Internal Power Supply ArchitectureFigure 6-3 Internal Power Supply Architecture

When 3 V ≤ VM ≤ VDD - VMDIFF, DRV81004-Q1 operates in Cranking Operative Range (COR). In this condition, the current consumption from VDD pin increases while it decreases from VM pin. Total current consumption remains within the specified limits.

Figure 6-4 shows the voltage levels at VM pin where the device goes in and out of COR. During the transition to and from COR, IVM and IVDD change between values defined for normal operation and for COR operation. The sum of both current remains within limits specified in Section 6.3.2.

DRV81004-Q1 Cranking Operative RangeFigure 6-4 Cranking Operative Range

When VM_UVLO ≤ VM ≤ VM_OP, it may be not possible to switch ON a channel that was previously OFF. All channels that are already ON keep their state unless they are switched OFF via SPI or via IN pins. An overview of channel behavior according to different VM and VDD supply voltages is shown in Table 6-2, Table 6-3 and Table 6-4 (the tables are valid after a successful power-up).

Table 6-2 Channel Control as function of VM and VDD
VDD ≤ VDD_UVLOVDD > VDD_UVLO
VM ≤ 3 VChannels cannot be controlledChannels can be switched ON and OFF (SPI control)(RDS(ON) deviations possible)
3 V < VM ≤ VM_OPChannels cannot be controlled by SPIChannels can be switched ON and OFF (SPI control)(RDS(ON) deviations possible)
VM > VM_OPChannels cannot be controlled by SPIChannels can be switched ON and OFF
Table 6-3 Limp Home mode as function of VM and VDD
VDD ≤ VDD_UVLOVDD > VDD_UVLO
VM ≤ 3 VNot availableAvailable (RDS(ON) deviations possible)
3 V < VM ≤ VM_OPAvailable (RDS(ON) deviations possible)Available (RDS(ON) deviations possible)
VM > VM_OPAvailableAvailable
Table 6-4 SPI registers and SPI communication as function of VM and VDD
VDD ≤ VDD_UVLOVDD > VDD_UVLO

SPI Registers

ResetAvailable

SPI Communication

Not available (fSCLK = 0 MHz)Possible (fSCLK = 5 MHz)