SLVSH68B June 2023 – June 2024 TPS543B25T
PRODUCTION DATA
For this design example, use the parameters shown in Table 7-1.
Parameter | Example Value |
---|---|
Input voltage range (VIN) | 4.5V to 18V, 12V nominal |
Output voltage (VOUT) | 1.0V |
Output current rating (IOUT) | 25A |
Switching frequency (fSW) | 1000kHz |
Steady state output ripple voltage | 10mV |
Output current load step | 12.5A |
Transient response | ± 50mV (± 5%) |