Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPS22996H-Q1 5.5V, 4A, 13mΩ On-Resistance Dual-Channel Automotive Load Switch
1 Features
- Integrated dual-channel load
switch
- Input voltage range: 0.6V to
VBIAS
- VBIAS voltage range:
2.5V to 5.5V
- ON-Resistance
- RON = 13mΩ
(typical)
at VIN = 0.6V to 5V,
VBIAS = 5V
- 4A maximum continuous switch
current per channel
- Quiescent current:
- 18µA (typical, both
channels)
at VIN =
VBIAS = 5V
- 13µA (typical, single
channel)
at VIN =
VBIAS = 5V
- Humidity resistant:
- Device keeps
functionality (ON, OFF, protection), but timing specification is
affected under the following conditions:
- 100kΩ short to GND
- 100kΩ short to power
- Control input threshold enables
use of
1.2V, 1.8V, 2.5V, and 3.3V logic
- Configurable rise time
- Thermal shutdown
- Quick output discharge (QOD)