SLVSHB5A October 2024 – November 2024 TPS61287
PRODUCTION DATA
In Auto PFM mode , the TPS61287 provides a seamless transition from PWM to PFM operation and enables automatic pulse-skipping mode that provides excellent efficiency over a wide load range. As load current decreasing or VIN rising, the output of the internal error amplifier decreases to lower the inductor valley current, delivering less power to the load. When the output of the error amplifier goes down and reaches a threshold of about 250mA valley current, the output of the error amplifier is clamped at this value and does not decrease any more, the TPS61287 extends its off-time of the switching period to deliver less energy to the output and regulate the output voltage at 1.01 times of the normal value.
.