SLVSHB5A October 2024 – November 2024 TPS61287
PRODUCTION DATA
The TPS61287 can synchronize to an external clock signal applied to the M/SYNC pin for noise-sensitive or multiphase applications. When an external clock signal is applied to the M/SYNC pin, the device switching frequency is forced to the external clock. The external clock frequency must be within ±20% of default switching frequency 320kHz. The external clock on the M/SYNC pin must have a low-level voltage less than 0.4V and a high-level voltage greater than 1.2V. A valid synchronous clock signal must be greater than 50ns wide and have a minimum of 4 consecutive clocks prior to synchronization.
The TPS61287 can fail to synchronize to external clock when reaches switching limitations, such as reaching minimum on time, minimum off time, current limit and so on.
Connect M/SYNC pin to GND to avoid noise when external synchronization function is not used.