SLVSHB5A October 2024 – November 2024 TPS61287
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
VIN | Input voltage range | 2.0 | 23 | V | ||
VOUT | Output voltage range | 4.5 | 25 | V | ||
VIN_UVLO | Under voltage lockout threshold at VIN | VIN_UVLO rising | 2.2 | 2.3 | V | |
VIN_UVLO | Under voltage lockout threshold at VIN | VIN_UVLO falling | 1.9 | 2.0 | V | |
VCC | Internal regulator output | IVCC = 15 mA | 5.1 | V | ||
VCC_UVLO | VCC UVLO threshold | VCC rising | 2.3 | V | ||
VCC_UVLO | VCC UVLO threshold | VCC falling | 2.15 | V | ||
IQ_VIN | Quiescent current into VIN pin | EN = High, No switching, 2.5V<VIN<5.5V, VFB = VREF + 0.1V, TJ up to 85°C | 3 | 13 | µA | |
IQ_VIN | Quiescent current into VIN pin | EN = High, No switching, 6.5V<VIN<23V, VFB = VREF + 0.1V, TJ up to 85°C | 200 | 250 | uA | |
IQ_VOUT |
Quiescent current into VOUT pin | EN = High, No switching, 2.5V<VIN<5.5V, VFB = VREF + 0.1V, TJ up to 85°C | 210 | 260 | µA | |
IQ_VOUT |
Quiescent current into VOUT pin | EN = High, No switching, 6.5V<VIN<23V, VFB = VREF + 0.1V, TJ up to 85°C | 30 | 60 | uA | |
IQ_SW | Quiescent current into SW pin | EN = High, No switching, 2.5V<VIN<23V, VOUT > VIN, VFB = VREF + 0.1V, TJ up to 85°C | 2.5 | 5.0 | µA | |
ISD_VIN |
Shutdown current into VIN pin | IC disabled, VIN = SW = 2.5V to 23V, TJ up to 85°C | 1.5 | 7 | µA | |
ISD_SW | Shutdown current into SW pin | IC disabled, VIN = SW = 2.5V to 23V, TJ up to 85°C | 0.25 | 2 | µA | |
ISD_VOUT |
Shutdown current into VOUT pin | IC disabled, VOUT = 2.5V to 25V, VIN=0V, TJ up to 85°C | 2.5 | 6 | µA | |
IFB_LKG | Leakage current into FB pin | 50 | nA | |||
LOGIC INTERFACE | ||||||
VEN_H | EN high-level voltage threshold | VCC = 5.0V | 1.18 | V | ||
VEN_L | EN low-level voltage threshold | VCC = 5.0V | 0.4 | V | ||
VEN/UVLO_RISE | UVLO rising threshold at the EN/UVLO | VCC = 5.0V | 1.20 | 1.23 | 1.27 | V |
IEN/UVLO | Sourcing current at the EN/UVLO pin | VEN/UVLO=1.3V | 5.3 | µA | ||
VMODE_H | MODE high-level voltage threshold | VCC = 5.0V | 1.2 | V | ||
VMODE_L | MODE low-level voltage threshold | VCC = 5.0V | 0.4 | V | ||
OUTPUT | ||||||
VREF | Reference voltage at the FB pin | PWM mode | 0.985 | 1 | 1.015 | V |
VREF | Reference voltage at the FB pin | PFM mode | 1.01 | V | ||
VOUT_OVP | Output OVP protection threshold | VOUT OVP rising | 25.7 | 27 | 28 | V |
VOUT_OVP_HYS | Output OVP protection hysteresis | 1 | V | |||
POWER SWITCH | ||||||
RDS(on) | High-side MOSFET on resistance | VCC = 5.0V | 8.5 | mΩ | ||
FSW |
Switching frequency | VIN = 3.6V, VOUT= 18V, PWM mode | 285 | 320 | 355 | kHz |
tOFF_min | Minimum off time | 90 | 130 | ns | ||
tDLH | LS-GATE off to HS-GATE on deadtime | 30 | ns | |||
tDHL | HS-GATE off to LS-GATE on deadtime | 25 | ns | |||
ILIM |
High clamp valley current limit | RILIM = 20kΩ , Forced PWM mode | 17 | 20 | 23 | A |
ILIM |
High clamp valley current limit | RILIM = 20kΩ , Auto PFM mode | 17 | 20 | 23 | A |
ILIM |
Low clamp valley current limit | 0.25 | A | |||
SOFT START | ||||||
tSS | Soft start time of internal reference | 7 | ms | |||
GATE DRIVER | ||||||
VDRV_L | Low-state voltage drop | 100-mA sinking | 0.045 | V | ||
VDRV_H | High-state voltage drop | 100-mA sourcing | 0.12 | V | ||
ERROR AMPLIFIER | ||||||
ISINK | COMP pin sink current | VFB = VREF + 400mV, VCOMP = 1.5V | 20 | µA | ||
ISOURCE | COMP pin source current | VFB = VREF - 400mV, VCOMP = 1.5V | 20 | µA | ||
VCOMPH | High clamp voltage at the COMP pin | RILIM = 20kΩ , PWM mode | 1.6 | V | ||
VCOMPH | High clamp voltage at the COMP pin | RILIM = 20kΩ , PFM mode | 1.45 | V | ||
VCOMPL | Low clamp voltage at the COMP pin | 0.6 | V | |||
KCOMP | Power stage trans-conductance (inductor peak current / comp voltage) |
20 | A/V | |||
GEA | Error amplifier transconductance | VCC = 5.0V | 180 | µA/V | ||
SYNCHRONOUS CLOCK | ||||||
RSYNC | Internal pull down resistor from SYNC pin | 800 | kΩ | |||
VM/SYNC_H | M/SYNC high-level voltage threshold | 1.2 | V | |||
VM/SYNC_L | M/SYNC low-level voltage threshold | 0.4 | V | |||
TSYNC_MIN | Minimum sync clock pulse width | 50 | ns | |||
PROTECTION | ||||||
TSD | Thermal shutdown | Junction temperature rising | 160 | °C | ||
TSD_HYS | Thermal shutdown hysteresis | 20 | °C |