SLVSHD4 October 2024 DRV8376
ADVANCE INFORMATION
The nSLEEP pin manages the state of the DRV8376 family of devices. When the nSLEEP pin is low, the device goes to a low-power sleep mode. In sleep mode, all FETs are disabled, sense amplifiers are disabled, the charge pump is disabled, the GVDD and AVDD regulators are disabled, and the SPI bus is disabled. The tSLEEP time must elapse after a falling edge on the nSLEEP pin before the device goes to sleep mode. The device comes out of sleep mode automatically if the nSLEEP pin is pulled high. The tWAKE time must elapse before the device is ready for inputs.
In sleep mode and when VVM < VUVLO, all MOSFETs are disabled.
During power up and power down of the device through the nSLEEP pin, the nFAULT pin is held low as the internal regulators are enabled or disabled. After the regulators have enabled or disabled, the nFAULT pin is automatically released. The duration that the nFAULT pin in low does not exceed the tSLEEP or tWAKE time.