Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LP5899
SPI-Compatible
Connectivity
for LP589x Device
Family
1 Features
- Operating voltage VCC
range: 2.5V to 5.5V
- SPI peripheral
- Data transfer rate up to
20MHz
- Support multiple peripherals with one controller
- Continuous Clock Serial Interface
(CCSI) Controller and Peripheral
- Data transfer rate up to
20MHz
- Programmable clock jitter
for EMI enhancement
- Diagnostics
- Open-drain FAULT pin
- SPI communication loss detection
- CRC for SPI communication
- CCSI data integrity
- Data ready interrupt for
availability of data