Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LP5867 7 × 6 LED Matrix Driver
with 8-Bit Analog and 8-Bit or 16-Bit PWM Dimming
1 Features
LED matrix topology:
- 6 constant current sinks
with 7 scan switches for 42
LED dots
- Configurable for 1 to 7 scan switches
- Operating voltage range:
- VCC/VLED range: 2.7V to
5.5V
- Logic pins compatible with 1.8V, 3.3V, and
5V
- 6 constant current sinks with
high precision:
- 0.1mA-50mA
per current sink when VCC ≥ 3.3V
- Device-to-device error: ±3% when channel current = 50mA
- Channel-to-channel error: ±3% when channle current = 50mA
- Phase-shift for balanced transient
power
- Ultra-low power consumption:
- Shutdown mode: ICC ≤ 1μA when EN = Low
- Standby mode: ICC ≤ 10μA when EN = High and CHIP_EN = 0 (data
retained)
- Active mode: ICC = 4.2mA (typ.) when channel
current = 5mA
- Flexible dimming options:
- Individual ON/OFF control for each LED dot
- Analog dimming (current gain control)
- Global 7-step Maximum Current (MC) setting for all LED dots
- 3 groups of 7-bit Color Current (CC) RGB
setting
- Individual 8-bit Dot Current (DC) setting for each LED dot
- PWM dimming with audible-noise-free frequency
- Global 8-bit PWM dimming for all LED dots
- 3 programmable groups of 8-bit PWM dimming for LED dot arbitrary mapping
- Individual 8-bit or 16-bit PWM dimming for each LED dot
- Full addressable SRAM to minimize data traffic
- Individual LED dot open/short detection
- De-ghosting and low brightness compensation
- Interface options:
- 1MHz (max.) I2C interface when IFS =
Low
- 12MHz (max.) SPI interface when IFS = High