SLVSHI2A February 2024 – April 2024 LP5867
PRODUCTION DATA
LP5867 is designed to operate with a 1.65V to 5.5V VIO_EN voltage supply. The VIO_EN supply must be well regulated and able to provide the peak current required by the LED configuration without voltage drop under load transients like startup or rapid brightness change.