SLVSHI2A February 2024 – April 2024 LP5867
PRODUCTION DATA
PARAMETER | VALUE |
---|---|
VCC / VIO | 3.3V |
VLED | 5V |
RGB LED count | 14 |
Scan number | 7 |
Interface | I2C |
LED maximum average current (red, green, blue) | 4mA, 3mA, 2mA |
LED maximum peak current (red, green, blue) | 44mA, 33mA, 22mA |