SLVSHI2A February 2024 – April 2024 LP5867
PRODUCTION DATA
LP5867 is designed to operate from a 2.7V to 5.5V VDD voltage supply. This input supply must be well regulated and be able to provide the peak current required by the LED matrix. The resistance of the VDD supply rail must be low enough such that the input current transient does not cause the LP5867 VDD supply voltage to drop below the maximum POR voltage.