Unless otherwise noted, measurements taken on the TPS23881B EVM and Sifos PSA-3000 PowerSync Analyzer with PSA3202 test cards. Test conditions are TJ = 25 °C, VVDD = 3.3 V, VVPWR = 54 V, VDGND = VAGND, DGND, KSENSA, KSENSB, KSENSC and KSENSD connected to AGND, and all outputs are unloaded, 2xFBn = 0. Positive currents are into pins. RS = 0.200 Ω, to KSENSA (SEN1 or SEN2), to KSENSB (SEN3 or SEN4), to KSENSC (SEN5 or SEN6) or to KSENSD (SEN7 or SEN8). All voltages are with respect to AGND unless otherwise noted. Operating registers loaded with default values unless otherwise noted.
Figure 9-4 2-Pair ILIM Foldback and Turn-Off Figure 9-6 4-Pair ILIM Foldback and Turn Off Figure 9-8 4-Pair Backoff Due to 4PPCut Fault Figure 9-10 2-Pair Open Circuit Detection Signature Figure 9-12 4-Pair Low Resistance (11kΩ) Detection Signature Figure 9-14 2-Pair Semiauto Mode Discovery with a Valid Class 0-3 Load Figure 9-16 2-Pair 3-Finger Classification and Turn-On Figure 9-18 4-Pair Single Signature Discovery and Turn On from Semi-Auto Mode Figure 9-20 4-Pair Single Signature 3-Finger Classification and Turn On Figure 9-22 4-Pair Single Signature 5-Finger Classification and Turn On Figure 9-24 4-Pair Dual Signature Discovery and Turn On from Semi-Auto Mode Figure 9-26 4-Pair Dual Signature 3-Finger Classification and Turn On Figure 9-5 2-Pair Backoff Due to PCut Fault Figure 9-7 4-Pair Backoff Due to ILIM Fault Figure 9-9 4-Pair Single Signature Class 0-4 Disconnect Figure 9-11 4-Pair Open Circuit Detection Signature Figure 9-13 4-Pair High Resistance (36kΩ) Detection Signature Figure 9-15 2-Pair 1-Finger Classification and Turn-On Figure 9-17 4-Pair Semi-Auto Mode Discovery with a Valid Single Signature Class 0-3 Load Figure 9-19 4-Pair Single Signature 1-Finger Classification and Turn On Figure 9-21 4-Pair Single Signature 4-Finger Classification and Turn On Figure 9-23 4-Pair Semi-Auto Mode Discovery with a Valid Dual Signature Class 4D Load Figure 9-25 4-Pair Dual Signature 1-Finger Classification and Turn On Figure 9-27 4-Pair Dual Signature 4-Finger Classification and Turn On