SLVSHL9 November 2024 TPS922051
PRODUCTION DATA
For this design example, use the parameters in the following table.
PARAMETER | VALUE |
---|---|
Input voltage range | 48V ±10% |
LED forward voltage | 3.0V |
Output voltage | 36V (3.0V × 12) |
Maximum LED current | 1A |
Inductor current ripple | 30% of maximum LED current |
LED current ripple | 20mA or less |
Input voltage ripple | 400mV or less |
Dimming type | PWM dimming with TPS922050D1: 0% to 100%, 20kHz PWM input at the DIM pin |