SLVSHL9 November 2024 TPS922051
PRODUCTION DATA
TYPE | CRITERION | BEHAVIOR |
---|---|---|
LED open load | VCSP < 1V | The device keeps switching with minimum on time. |
LED+ and LED- short circuit | VIN - VCSP < 100mV | The device keeps switching. |
LED- short to GND | VCSP < 1V | The device keeps switching with minimum on time. |
Sense-resistor open circuit | VCSP - VCSN > 300mV | The device stops switching and recovers when fault is removed. |
Sense-resistor short circuit | COMP pin is clamped high | The device keeps switching under the cycle-by-cycle current limit. |
Switching FET open circuit | COMP pin is clamped high | The device stops switching and recovers when fault is removed. |
Switching FET short circuit | VCSP - VCSN > 300mV | The device stops switching and recovers when fault is removed. |
Thermal shutdown | TJ > TTSD | The device stops switching and recovers when TJ falls below the hysteresis level. |