SLVSHL9 November 2024 TPS922051
PRODUCTION DATA
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TPS922051D1DSGR | WSON | DSG | 8 | 3000 | 180.0 | 8.4 | 2.3 | 2.3 | 1.15 | 4.0 | 8.0 | Q2 |
TPS922051D2DSGR | WSON | DSG | 8 | 3000 | 180.0 | 8.4 | 2.3 | 2.3 | 1.15 | 4.0 | 8.0 | Q2 |
TPS922051D1DGNR | HVSSOP | DGN | 8 | 2500 | 330.0 | 12.4 | 5.3 | 3.4 | 1.4 | 8.0 | 12.0 | Q1 |
TPS922051D2DGNR | HVSSOP | DGN | 8 | 2500 | 330.0 | 12.4 | 5.3 | 3.4 | 1.4 | 8.0 | 12.0 | Q1 |
TPS922050D1DSGR | WSON | DSG | 8 | 3000 | 180.0 | 8.4 | 2.3 | 2.3 | 1.15 | 4.0 | 8.0 | Q2 |
TPS922050D2DSGR | WSON | DSG | 8 | 3000 | 180.0 | 8.4 | 2.3 | 2.3 | 1.15 | 4.0 | 8.0 | Q2 |
TPS922050D1DGNR | HVSSOP | DGN | 8 | 2500 | 330.0 | 12.4 | 5.3 | 3.4 | 1.4 | 8.0 | 12.0 | Q1 |
TPS922050D2DGNR | HVSSOP | DGN | 8 | 2500 | 330.0 | 12.4 | 5.3 | 3.4 | 1.4 | 8.0 | 12.0 | Q1 |
TPS922050D1DRLR | SOT583 | DRL | 8 | 4000 | 180.0 | 8.4 | 2.75 | 1.9 | 0.8 | 4.0 | 8.0 | Q3 |
TPS922050D2DRLR | SOT583 | DRL | 8 | 4000 | 180.0 | 8.4 | 2.75 | 1.9 | 0.8 | 4.0 | 8.0 | Q3 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TPS922051D1DSGR | WSON | DSG | 8 | 3000 | 210.0 | 185.0 | 35.0 |
TPS922051D2DSGR | WSON | DSG | 8 | 3000 | 210.0 | 185.0 | 35.0 |
TPS922051D1DGNR | HVSSOP | DGN | 8 | 2500 | 356.0 | 356.0 | 35.0 |
TPS922051D2DGNR | HVSSOP | DGN | 8 | 2500 | 356.0 | 356.0 | 35.0 |
TPS922050D1DSGR | WSON | DSG | 8 | 3000 | 210.0 | 185.0 | 35.0 |
TPS922050D2DSGR | WSON | DSG | 8 | 3000 | 210.0 | 185.0 | 35.0 |
TPS922050D1DGNR | HVSSOP | DGN | 8 | 2500 | 356.0 | 356.0 | 35.0 |
TPS922050D2DGNR | HVSSOP | DGN | 8 | 2500 | 356.0 | 356.0 | 35.0 |
TPS922050D1DRLR | SOT583 | DRL | 8 | 4000 | 210.0 | 185.0 | 35.0 |
TPS922050D2DRLR | SOT583 | DRL | 8 | 4000 | 210.0 | 185.0 | 35.0 |