SLVSHL9 November 2024 TPS922051
PRODUCTION DATA
Part Number | Package | Typical Current Limit | Switching Frequency | LED Dimming | Junction Temperature |
---|---|---|---|---|---|
TPS922051D1DSGR | WSON (8) | 3A | 400kHz | PWM | -40°C to 125°C |
TPS922051D2DSGR | WSON (8) | 3A | 400kHz | Analog | -40°C to 125°C |
TPS922051D1DGNR | HVSSOP (8) | 3A | 400kHz | PWM | -40°C to 125°C |
TPS922051D2DGNR | HVSSOP (8) | 3A | 400kHz | Analog | -40°C to 125°C |
TPS922050D1DSGR | WSON (8) | 1.5A | 1MHz | PWM | -40°C to 125°C |
TPS922050D2DSGR | WSON (8) | 1.5A | 1MHz | Analog | -40°C to 125°C |
TPS922050D1DGNR | HVSSOP (8) | 1.5A | 1MHz | PWM | -40°C to 125°C |
TPS922050D2DGNR | HVSSOP (8) | 1.5A | 1MHz | Analog | -40°C to 125°C |
TPS922050D1DRLR | SOT583 (8) | 1.5A | 400kHz | PWM | -40°C to 125°C |
TPS922050D2DRLR | SOT583 (8) | 1.5A | 400kHz | Analog | -40°C to 125°C |