SLVSHL9 November 2024 TPS922051
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | WSON Package | SOP Package | SOT Package | ||
GND | 1 | 1 | 8 | G | Ground pin. |
VIN | 2 | 2 | 7 | P | Input power pin. |
DIM | 3 | 3 | 6 | I | PWM dimming pin for D1 version. Input PWM signal for PWM dimming. Analog dimming pin for D2 version. Input analog signal for analog dimming. |
VCC | 4 | 4 | 5 | P | Internal LDO output pin. Connect with a 16V, 1μF capacitor to GND. |
COMP | 5 | 5 | 4 | I/O | Error-amilifier output. Connect capacitors to GND. Different capacitor values determine different softstart times and bandwidths. |
CSP | 6 | 6 | 3 | I | LED current sense positive pin. |
CSN | 7 | 7 | 2 | I | LED current sense negative pin. |
SW | 8 | 8 | 1 | P | Switching node pin. Internally connected to the low-side MOSFET. Connect with the power inductor and the schottky diode. |
Thermal Pad | Y | Y | N/A | NC | No connection. |