SLVSHL9 November 2024 TPS922051
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT SUPPLY | ||||||
VVIN_UVLO | VIN undervoltage lockout | Rising VIN | 3.0 | 3.2 | 3.4 | V |
Falling VIN | 2.8 | 3.0 | 3.2 | V | ||
Hysteresis | 0.2 | V | ||||
IOFF | PWM off quiesent current from VIN | VDIM = 0V, device enabled | 1.0 | 1.3 | mA | |
IOP | Normal operating current | 400kHz switching frequency | 2.3 | mA | ||
IOP | Normal operating current | 1MHz switching frequency | 3.5 | mA | ||
VVCC | Internal LDO output voltage | IVCC = 5mA | 5.0 | 5.15 | 5.3 | V |
IVCC_LIM | Internal LDO output current limit | 15 | 20 | 26 | mA | |
DIMMING | ||||||
VPWM_L | DIM low-level input voltage (D1 version) | 0.4 | V | |||
VPWM_H | DIM high-level input voltage (D1 version) | 1.2 | V | |||
tPWM_OUT_ON | PWM output minimum on time (D1 version) | 100 | ns | |||
tPWM_IN_ON | PWM input minimum on time (D1 verison) | 100 | ns | |||
VADIM | DIM input voltage range (D2 version) | 0 | 2.2 | V | ||
FEEDBACK AND ERROR AMPLIFIER | ||||||
gM(ea) | Transconductance gain | VDIM = 2V, VCSP-CSN = 200mV | 205 | 265 | 325 | μA/V |
ICOMP | Source/sink current | VDIM = 2V, VCSP-CSN = 200mV ± 200mV | ±24 | ±40 | ±56 | µA |
VREF | CSP-CSN pin voltage | VDIM = 2V | 193 | 200 | 207 | mV |
VREF | CSP-CSN pin voltage | VDIM = 0.2V | 18.5 | 20 | 21.5 | mV |
ILEAK_CSP/N | CSP+CSN pin leakage current | VIN = 60V, VDIM = 2V | 48 | µA | ||
ILEAK_CSP/N | CSP+CSN pin leakage current | VIN = 60V, VDIM = 0V | 15 | µA | ||
POWER STAGE | ||||||
RDSON | Switching FET on resistance | VIN ≥ 5V | 300 | mΩ | ||
tmin_ON | Switching FET minimum on time | 140 | 160 | ns | ||
tmin_OFF | Switching FET minimum off time | 140 | 160 | ns | ||
fSW | Switching FET frequency (TPS922051, TPS922050DRLR) | 0.4 | MHz | |||
fSW | Switching FET frequency (TPS922050DSGR, TPS922050DGNR) | 1.0 | MHz | |||
CURRENT LIMIT | ||||||
ILIM | Switching FET cycle-by-cycle current limit (TPS922050) | 1.4 | 1.6 | 1.8 | A | |
ILIM | Switching FET cycle-by-cycle current limit (TPS922051) | 2.8 | 3.2 | 3.6 | A | |
THERMAL PROTECTION | ||||||
TTSD | Thermal shutdown temperature | 165 | °C | |||
Hysteresis | 15 | °C |