SLVSHR7 August 2024 TPSM8287A12M , TPSM8287A15M
PRODUCTION DATA
The device has two pins, VOSNS and GOSNS, to remotely sense the output voltage. Remote sensing lets the converter sense the output voltage directly at the point-of-load and increases the accuracy of the output voltage regulation. These sense lines must be routed in parallel and away from noisy signals. Connect them to the lowest impedance point on the output bus, which must be the center of the output capacitor bank closest to the load.
In a stacked configuration, VOSNS and GOSNS of the primary and all secondary devices must be connected. For further details, please see Section 7.3.17.