The Power-Good (PG) pin is bidirectional and has
two functions:
- In a standalone configuration, and in the primary
device of a stacked configuration, the PG pin is an open-drain output that
indicates the status of the converter or stack.
- In a secondary device of a stacked configuration, the PG pin is an input that detects when the soft-start sequence is complete.