• Menu
  • Product
  • Email
  • PDF
  • Order now
  • MMBZ30VCL-Q1 Dual Channel ESD Protection

    • SLVSHS3 November   2024 MMBZ30VCL-Q1

      PRODUCTION DATA  

  • CONTENTS
  • SEARCH
  • MMBZ30VCL-Q1 Dual Channel ESD Protection
  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings—AEC Specification
    3. 5.3 ESD Ratings—IEC Specification
    4. 5.4 ESD Ratings - ISO Specification
    5. 5.5 Recommended Operating Conditions
    6. 5.6 Thermal Information
    7. 5.7 Electrical Characteristics
    8. 5.8 Typical Characteristics
  7. 6Device and Documentation Support
    1. 6.1 Documentation Support
      1. 6.1.1 Related Documentation
    2. 6.2 Receiving Notification of Documentation Updates
    3. 6.3 Support Resources
    4. 6.4 Trademarks
    5. 6.5 Electrostatic Discharge Caution
    6. 6.6 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information
  10. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

Data Sheet

MMBZ30VCL-Q1 Dual Channel ESD Protection

1 Features

  • Ultra Low I/O capacitance = 4.5pF (typical)
  • Low leakage current <25nA
  • Unidirectional ESD protection for 2 channels or Bidirectional for 1 channel
  • IEC 61000-4-2 ESD protection:
    • ±30kV contact discharge
    • ±30kV air-gap discharge
  • ISO 10605 (330pF, 330Ω) ESD protection:
    • ±25kV contact discharge
    • ±30kV air-gap discharge
  • AEC-Q101 qualified
  • Temperature range: –55°C to +150°C
  • Leaded packages used for automatic optical inspection (AOI)

2 Applications

  • Automotive in-vehicle networks
    • Controller area network (CAN)

    • Local interconnect network (LIN)

3 Description

The MMBZ30VCL-Q1 is a dual channel unidirectional or single channel bidirectional ESD in a common cathode configuration. The device's low capacitance and low leakage features enable use in high speed applications. The low dynamic resistance allows low clamping voltage to help protect systems against transient events. This protection is key as automotive systems require a high level of robustness and reliability when they control safety devices.

The MMBZ30VCL-Q1 is packaged in the SOT-23, providing two channels of robust transient protection in one space-efficient form factor.

Package Information
PART NUMBERPACKAGE (1)PACKAGE SIZE (2)
MMBZ30VCL-Q1DBZ (SOT-23, 3)2.92mm × 2.37mm
(1) For more information, see Section 8.
(2) The package size (length × width) is a nominal value and includes pins, where applicable.
MMBZ30VCL-Q1 Typical Application Typical Application

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale