SLVSHS3
November 2024
MMBZ30VCL-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings—AEC Specification
5.3
ESD Ratings—IEC Specification
5.4
ESD Ratings - ISO Specification
5.5
Recommended Operating Conditions
5.6
Thermal Information
5.7
Electrical Characteristics
5.8
Typical Characteristics
6
Device and Documentation Support
6.1
Documentation Support
6.1.1
Related Documentation
6.2
Receiving Notification of Documentation Updates
6.3
Support Resources
6.4
Trademarks
6.5
Electrostatic Discharge Caution
6.6
Glossary
7
Revision History
8
Mechanical, Packaging, and Orderable Information
1
Features
Ultra Low I/O capacitance = 4.5pF (typical)
Low leakage current <25nA
Unidirectional ESD protection for 2 channels or Bidirectional for 1 channel
IEC 61000-4-2 ESD protection:
±30kV contact discharge
±30kV air-gap discharge
ISO 10605 (330pF, 330Ω) ESD protection:
±25kV contact discharge
±30kV air-gap discharge
AEC-Q101 qualified
Temperature range: –55°C to +150°C
Leaded packages used for automatic optical inspection (AOI)