SLVSHS3 November 2024 MMBZ30VCL-Q1
PRODUCTION DATA
The MMBZ30VCL-Q1 is a dual channel unidirectional or single channel bidirectional ESD in a common cathode configuration. The device's low capacitance and low leakage features enable use in high speed applications. The low dynamic resistance allows low clamping voltage to help protect systems against transient events. This protection is key as automotive systems require a high level of robustness and reliability when they control safety devices.
The MMBZ30VCL-Q1 is packaged in the SOT-23, providing two channels of robust transient protection in one space-efficient form factor.