Menu
Product
Email
PDF
Order now
TPS6288x-Q1 2.7V to 6V Input, 12A, 20A, 24A, and 30A Automotive, Fast Transient, Stackable, Dual-Phase Step-Down Converter With I2C Interface
SLVSHX2
October 2024
TPS62883-Q1
ADVANCE INFORMATION
CONTENTS
SEARCH
TPS6288x-Q1 2.7V to 6V Input, 12A, 20A, 24A, and 30A Automotive, Fast Transient, Stackable, Dual-Phase Step-Down Converter With I2C Interface
1
1
Features
2
Applications
3
Description
4
Device Options
5
Device and Documentation Support
5.1
Receiving Notification of Documentation Updates
5.2
Support Resources
5.3
Trademarks
5.4
Electrostatic Discharge Caution
5.5
Glossary
6
Revision History
7
Mechanical, Packaging, and Orderable Information
7.1
Tape and Reel Information
7.2
Mechanical Data
IMPORTANT NOTICE
search
No matches found.
Full reading width
Full reading width
Comfortable reading width
Expanded reading width
Card for each section
Card with all content
Data Sheet
TPS6288x-Q1 2.7V to 6V Input, 12A, 20A, 24A, and 30A Automotive, Fast Transient, Stackable, Dual-Phase Step-Down Converter With I
2
C Interface
1
Features
AEC-Q100 qualified for automotive applications
Temperature grade 1: –40°C to 125°C T
A
–40°C to 150°C junction temperature range
Functional Safety-Compliant
Developed for functional safety applications
Documentation to aid ISO26262 functional safety system design target up to ASIL D planned
Input voltage range: 2.7V to 6V
Selectable output voltage ranges for AVS / DVS
3 ranges; Vout from 0.4V to 1.2V
Output voltage accuracy: ±0.5%
7mΩ and 4.5mΩ internal power MOSFETs
External compensation
Switching frequency options of 1.5MHz, 2.25MHz, 2.5MHz, or 3MHz
Forced PWM or power save mode operation
3.4MHz I
2
C-compatible interface with CRC
Output voltage selection by I
2
C i/f or VSELx pins
Optional stacked operation
Differential remote sense
Input and output overvoltage protection
Thermal pre-warning and thermal shutdown
Output discharge
Optional spread spectrum clocking
Power-good output with window comparator with adjustable thresholds