SLVSHX6 December 2024 TPS62964 , TPS62966 , TPS62968
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage(2) | VIN, EN/SYNC, PG, S-CONF | –0.3 | 18 | V |
SW (DC) | –0.3 | VIN + 0.3 | V | |
SW (AC, less than 10ns)(3) | –2.5 | 21 | V | |
BOOT | –0.3 | VIN + 6 | ||
BOOT to SW | –0.3 | 6 | ||
VO, FB, NR/SS | –0.3 | 6 | V | |
VSNS- | –0.3 | 0.3 | V | |
Sink current | PG | 10 | mA | |
TJ | Junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |