SLVSHZ9 August   2024 ESD851

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings—JEDEC Specification
    3. 5.3 ESD Ratings—IEC Specification
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Thermal Information
    6. 5.6 Electrical Characteristics
    7. 5.7 Typical Characteristics
  7. 6Application and Implementation
    1. 6.1 Application Information
  8. 7Device and Documentation Support
    1. 7.1 Documentation Support
      1. 7.1.1 Related Documentation
    2. 7.2 Receiving Notification of Documentation Updates
    3. 7.3 Support Resources
    4. 7.4 Trademarks
    5. 7.5 Electrostatic Discharge Caution
    6. 7.6 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information
    1. 9.1 Tape and Reel Information
    2. 9.2 Mechanical Data

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)
Parameter MIN MAX UNIT
PPP (2) (3) IEC 61000-4-5 (tp 8/20µs) Peak Pulse Power at 25°C 400 W
IPP IEC 61000-4-5 (tp 8/20µs) Peak Pulse Current at 25°C 6.5 A
TA Ambient Operating Temperature -55 150 °C
Tstg Storage Temperature -65 155 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute maximum ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If briefly operating outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not sustain damage, but it may not be fully functional. Operating the device in this manner may affect device reliability, functionality, performance, and shorten the device lifetime.
Voltages are with respect to GND unless otherwise noted.
Measured at 25℃