SLVSI08
August 2024
ESD601-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings - AEC Specifications
5.3
ESD Ratings - IEC Specifications
5.4
ESD Ratings - ISO Specifications
5.5
Recommended Operating Conditions
5.6
Thermal Information
5.7
Electrical Characteristics
5.8
Typical Characteristics
6
Application and Implementation
6.1
Application Information
7
Device and Documentation Support
7.1
Receiving Notification of Documentation Updates
7.2
Support Resources
7.3
Trademarks
7.4
Electrostatic Discharge Caution
7.5
Glossary
8
Revision History
9
Mechanical, Packaging, and Orderable Information
1
Features
IEC 61000-4-2 ESD Protection:
±15kV contact discharge
±15kV air gap discharge
ISO 10605 (330pF, 330Ω) ESD Protection:
±12kV contact discharge
±12kV air-gap discharge
IEC 61000-4-5 surge protection:
2.7A (8/20µs)
I/O capacitance: 0.3pF (typical)
Ultra low leakage current: 1nA (typical)
Low dynamic resistance 0.9Ω (typical)
Industry standard 0402 package