SLVSI66 October   2024 ESD701

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings -JEDEC Specifications
    3. 5.3 ESD Ratings - IEC Specifications
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Thermal Information
    6. 5.6 Electrical Characteristics
    7. 5.7 Typical Characteristics
  7. Application and Implementation
    1. 6.1 Application Information
  8. Device and Documentation Support
    1. 7.1 Documentation Support
      1. 7.1.1 Related Documentation
    2. 7.2 Receiving Notification of Documentation Updates
    3. 7.3 Support Resources
    4. 7.4 Trademarks
    5. 7.5 Electrostatic Discharge Caution
    6. 7.6 Glossary
  9. Receiving Notification of Documentation Updates
  10. Support Resources
  11. 10Trademarks
  12. 11Electrostatic Discharge Caution
  13. 12Glossary
  14. 13Revision History
  15. 14Mechanical, Packaging, and Orderable Information

Description

The ESD701 is a bidirectional ESD protection diode. The ESD701 is offered in the industry standard 0402 (DPY) package, and offers an IEC 61000-4-2 protection level of 15kV. The device can clamp 8/20μs surges with peak pulse currents up to 3A in accordance with the IEC 61000-4-5 standard.

The low capacitance and low leakage current help to ensure protection against transient events in a variety of systems and applications. This protection is key for many applications, such as smaller form factors and faster data speeds, which are becoming more popular over time.

Device Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
ESD701 DPY (X1SON, 2)1mm × 0.6mm
For more information, see Section 14.
The package size (length × width) is a nominal value and includes pins, where applicable.
ESD701 Functional Block DiagramFigure 3-1 Functional Block Diagram