SLVSI66 October   2024 ESD701

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings -JEDEC Specifications
    3. 5.3 ESD Ratings - IEC Specifications
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Thermal Information
    6. 5.6 Electrical Characteristics
    7. 5.7 Typical Characteristics
  7. Application and Implementation
    1. 6.1 Application Information
  8. Device and Documentation Support
    1. 7.1 Documentation Support
      1. 7.1.1 Related Documentation
    2. 7.2 Receiving Notification of Documentation Updates
    3. 7.3 Support Resources
    4. 7.4 Trademarks
    5. 7.5 Electrostatic Discharge Caution
    6. 7.6 Glossary
  9. Receiving Notification of Documentation Updates
  10. Support Resources
  11. 10Trademarks
  12. 11Electrostatic Discharge Caution
  13. 12Glossary
  14. 13Revision History
  15. 14Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
Parameter MIN MAX UNIT
PPPM IEC 61000-4-5 Surge (t= 8/20 µs) Peak Pulse Power at 25 °C (2) 210 W
IPPM IEC 61000-4-5 Surge (tp = 8/20 µs) Peak Pulse Current at 25 °C (2) 3.0 A
TA Operating free-air temperature –40 125 °C
Tstg Storage temperature –65 155 °C
Stresses beyond those listed under Absolute Maximum Rating may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Condition. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
Voltages are with respect to GND unless otherwise noted.