SLVSI66 October 2024 ESD701
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VRWM | Reverse stand-off voltage | IIO < 10 nA | -24 | 24 | V | |
ILEAK | Leakage current at VRWM | VIO = ±24 V, I/O to GND | 2 | 10 | nA | |
VBR | Breakdown voltage, I/O to GND (1) | IIO = ±10 mA | 25.5 | 35.5 | V | |
VHOLD | Holding voltage (2) | TLP, IO to GND or GND to IO | 31 | |||
VCLAMP | Surge clamping voltage, tp = 8/20 µs (3) | IPP = 3 A, I/O to GND | 37 | V | ||
VCLAMP | Surge clamping voltage, tp = 8/20 µs (3) | IPP = 3 A, GND to I/O | 37 | V | ||
VCLAMP | TLP clamping voltage, tp = 100 ns (4) | IPP = 16 A (100 ns TLP), I/O to GND | 41 | V | ||
VCLAMP | TLP clamping voltage, tp = 100 ns (4) | IPP = 16 A (100 ns TLP), GND to I/O | 41 | V | ||
RDYN | Dynamic resistance (5) | I/O to GND | 0.84 | Ω | ||
GND to I/O | 0.84 | |||||
CLINE | Line capacitance, IO to GND | VIO = 0 V, f = 1 MHz | 0.3 | 0.5 | pF |