Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
BZX84Cx-Q1 Automotive Zener Voltage Regulator Diode in SOT-23
1 Features
- Total power dissipation: 430mW
(max)
- Low I/O capacitance: 80pF (max)
- Low leakage current: 0.6μA (max)
- Tolerance: ±5%
- Temperature range: -55°C to +150°C
- AEC-Q101 qualified
- Leaded package used for automatic optical inspection (AOI)