SLVSI90 November   2024 ESD701-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings - AEC Specifications
    3. 5.3 ESD Ratings - IEC Specifications
    4. 5.4 ESD Ratings - ISO Specifications
    5. 5.5 Recommended Operating Conditions
    6. 5.6 Thermal Information
    7. 5.7 Electrical Characteristics
    8. 5.8 Typical Characteristics
  7. Device and Documentation Support
    1. 6.1 Documentation Support
      1. 6.1.1 Related Documentation
    2. 6.2 Receiving Notification of Documentation Updates
    3. 6.3 Support Resources
    4. 6.4 Trademarks
    5. 6.5 Electrostatic Discharge Caution
    6. 6.6 Glossary
  8. Receiving Notification of Documentation Updates
  9. Support Resources
  10. Trademarks
  11. 10Electrostatic Discharge Caution
  12. 11Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Description

The ESD701-Q1 is a bidirectional ESD protection diode. The ESD701-Q1 is offered in the industry standard 0402 (DFN1006) package, and offers an IEC 61000-4-2 protection level of 15kV. The device can clamp 8/20μs surges with peak pulse currents up to 3A in accordance with the IEC 61000-4-5 standard.

The low capacitance and low leakage current help to ensure protection against transient events in a variety of systems and applications. This protection is key for many applications, such as smaller form factors and faster data speeds, which are becoming more popular over time.

Device Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
ESD701-Q1DPY (DFN1006, 2)1mm × 0.6mm
For more information, see Section 13.
The package size (length × width) is a nominal value and includes pins, where applicable.
ESD701-Q1 Functional Block DiagramFigure 3-1 Functional Block Diagram