over operating free-air temperature range (unless otherwise noted)(1)
Parameter
MIN
MAX
UNIT
IPPM
IEC 61000-4-5 Surge (tp = 8/20 µs) Peak Pulse Current at 25 °C (2)
3
A
TA
Operating free-air temperature
–55
150
°C
Tstg
Storage temperature
–65
155
°C
(1) Stresses beyond those listed under Absolute Maximum Rating may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Condition. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Voltages are with respect to GND unless otherwise noted.