Menu
Product
Email
PDF
Order now
ESD851-Q1 36V Automotive Bidirectional ESD Protection Diode in SOD-323
SLVSIB5
December 2024
ESD851-Q1
PRODUCTION DATA
CONTENTS
SEARCH
ESD851-Q1 36V Automotive Bidirectional ESD Protection Diode in SOD-323
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings - AEC Specifications
5.3
ESD Ratings—IEC Specification
5.4
ESD Ratings - ISO Specifications
5.5
Recommended Operating Conditions
5.6
Thermal Information
5.7
Electrical Characteristics
5.8
Typical Characteristics
6
Device and Documentation Support
6.1
Documentation Support
6.1.1
Related Documentation
6.2
Receiving Notification of Documentation Updates
6.3
Support Resources
6.4
Trademarks
6.5
Electrostatic Discharge Caution
6.6
Glossary
7
Revision History
8
Mechanical, Packaging, and Orderable Information
8.1
Tape and Reel Information
8.2
Mechanical Data
IMPORTANT NOTICE
search
No matches found.
Full reading width
Full reading width
Comfortable reading width
Expanded reading width
Card for each section
Card with all content
Data Sheet
ESD851-Q1 36V Automotive Bidirectional ESD Protection Diode in SOD-323
1
Features
ISO 10605 (330pF, 330Ω) ESD protection:
±27kV contact discharge
±30kV air gap discharge
IEC 61000-4-5 surge protection:
6.5A (8/20µs)
Clamping voltage: 71V at 6.5A (8/20µs)
IO Capacitance: 4.3pF (typical)
Ultra low leakage current: 10nA (maximum)
ESD clamping voltage: 56V at 16A TLP
Industrial temperature range: -55°C to +150°C
AEC-Q101 qualified
Industry standard SOD-323 leaded package (2.65mm × 1.3mm)