SLVT200 june   2023 ESD2CAN24-Q1 , ESD2CANFD24-Q1 , ESD2CANXL24-Q1

 

  1.   1
  2.   2

The Controller Area Network (CAN bus) is a message-based protocol designed to allow the Electronic Control Units (ECUs) to communicate with each other in a reliable priority-based system. CAN is a differential 2-wire interface, also referred to as the Main Bus in an automotive system.

Many CAN transceivers have built-in ESD protection cells, but to keep the size of the chip down, most of the CAN transceivers only protect only up to 8 kV. CANH and CANL lines in any CAN interface need to be protected against the unpredictable ESD strikes that can go as high as 30 kV. CAN ESD devices can be used to protect the CAN lines and the downstream components from catastrophic failure.

GUID-20220414-SS0I-WWPC-1RPV-S8Z089G2NVCJ-low.svgCAN ESD Application Diagram

Design Considerations

  • 24-V working voltage (VRWM), this voltage is high enough to account for short-to-battery protection for a
    12-V battery system.
  • Make sure the clamping voltage is lower than the absolute maximum voltage ratings (typically 58 V – 70 V) of the CANH and CANL pins of the CAN transceiver used.
  • Requires a bidirectional diode to account for line faults and miswiring at the battery side.
  • Line capacitance must be low enough to provide the signal integrity through the ESD protection diode with minimum signal degradation.

The CAN protocol comes in many different flavors and speeds ranging from 1Mbps for a CAN and up to
10Mbps – 20Mbps for CAN-XL.

The maximum allowable line capacitance of a diode is a function of the signal frequency being protected. When considering a system design, other components like filtering capacitance and input capacitance of the transceivers can add to the total bus capacitance. As a recommended guideline, a diode with < 12 pF to
15 pF is able to support CAN, CANFD, and CANXL protocols communication speed requirements for a majority of designs.

Recommended Parts
CAN Device Number of
Channels

VRWM

IEC61000-4-2 Contact (kV) Line
Capacitor (pF)
Protocols Package
ESD2CAN24-Q1 2 24 V ±30 3 CAN
CANFD
CANXL
SOT-23
(2.92 × 2.37)
SC-70
(2.0 × 1.25)
ESD2CANFD24-Q1 2 24 V

±25

2.5 SOT-23
(2.92 × 2.37)
ESD2CANXL24-Q1 2 24 V ±20 1.75 SOT-23
(2.92 × 2.37)

For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, on-state resistance, and other features.

Target Applications and End Equipment

Learn More