4.8 Invalid PAGE is ACKed for P2_PLUS_READ
Command
Description: If the P2_PLUS_READ command is issued with invalid PAGE, valid
PHASE (0x00), and valid PMBus command code, the primary device ACKs the
transaction and responds with data when the device must NACK.
System Impact: Improper ACK.
Workaround or Mitigation: Do not use P2_PLUS_READ command or verify that the
PAGE is correct.
Disposition: Design fix planned for final silicon.