Description: The over-temperature protection integrated into the high-side and low-side MOSFETs can trigger at a lower than intended temperature, below 125°C when the VIN input voltage is greater than 13.5V.
System Impact: The device can shutdown with die temperature of 90°C when operating above 13.5V input.
Workaround/Mitigation: Limit testing to VIN less than 13.5V or die temperature less than 90°C.
Disposition: Design fix planned for final silicon.