The AM62P is a low-power, high-performance system-on-chip (SoC) designed for human-machine interaction. Designed for a broad range of applications including industrial HMI, patient monitoring, EV charging, and many others, the AM62P accelerates development while providing efficient power consumption. With up to four ARM Cortex-A53 cores and two ARM Cortex-R5F cores, the AM62P provides robust computing and edge AI capabilities. The AM62P supports up to three HD-displays with a dedicated 3D GPU and video codec.
The AM62P is capable of supporting high-level operating systems, including both Linux and Android. There are Processor Software Development Kits (SDKs) created for both, each with real-time functional safety and security functionality. The SDKs are licensing and royalty free, feature-rich, and allow you to easily begin your software development on the AM62P with integrated demonstrations and examples. The SDKs also have long-term stable (LTS) kernel support on the ARM Cortex-A53 cores and MCU+ SDK support, including FreeRTOS, for the ARM Cortex-R5F core. For development help and support, look to TI’s Developer Zone.
The AM62P processors offer scalable performance and feature sets to cater to a wide range of application needs. All AM62P devices are pin-to-pin compatible, allowing developers to select the appropriate model for their current system and to easily adapt as their requirements change. There is a unified software platform for the entire AM6x family including the AM62P. This simplifies the development process by providing a unified platform for software development, reducing time and effort spent on software integration and testing when using different processors. The scalable software maintains that developers can use the AM62P across different projects, including when moving from the simpler AM625 or the more complex AM67, while reducing development time and costs.
The AM62P supports three full-HD displays over OLDI (LVDS), MIPI DSI, and DPI. The AM62P has four display pipelines with a maximum of two display pipelines per display. The AM62P also has a 3D GPU that supports up to 50 GFLOPS for high definition graphics. Other peripherals, including a CSI-2 receiver and a video codec, allow you to easily display what your system needs, from a camera feed to video streaming. The AM62P supports video and high definition 3D graphics on triple displays, making the AM62P a great fit for your system.
There are several demos to showcase the AM62Ps various applications. As shown in the above photo, the AM62P supports up to three full-HD displays simultaneously. In this demo, the AM62P is being used in an industrial application at a packaged goods factory. Other demos display the AM62Ps facial recognition, connectivity, and HMI capabilities for a variety of applications including industrial, home automation, automotive, and EV charging.
The AM62P has several security features to support device protection and help meet new security regulations. AM62P includes a secure enclave to isolate the security functions from the rest of the device, securely enabling features like secure boot with hardware-enforced Root-of-Trust. AM62P has extensive firewall support and a dedicated security DMA and Inter-Processor Communication (IPC) for isolation and secure storage support, as well as cryptographic acceleration. The security subsystem includes an HSM core for HSM stack integration. AM62P employs ARMs Trustzone technology to provide a Trusted Execution Environment (TEE) through OP-TEE. AM62P is security-centric to enable you to protect your device, system, and data.
The AM62Ps starter kit Evaluation Module (EVM) is the SK-AM62P-LP. The SK-AM62P-LP is a great fit for those looking to develop automotive and industrial applications. The SK-AM62P-LP allows you to use and test the AM62P and explore the broad range of peripherals before developing your design. The SK-AM62P-LP has multiple display connectors for three displays, a CSI-2x camera connector, Wi-Fi® and Bluetooth® capabilities, 2x Ethernet ports, temperature sensors, and UART connections. The SK-AM62P-LP also has a software development kit (SDK) to start you Linux and Android development.
TI has partnered with several software and hardware vendors to create the TI Processors ecosystem for the AM6x portfolio. The AM62P Development Platform for HMI supports and speeds your development process. Start your HMI development with our ecosystem partners today.
Learn more about our other related processors:
ArmCortex are registered trademarks of Arm Limited.
Wi-Fi® is a registered trademark of Wi-Fi Alliance.
Bluetooth® is a registered trademark of Bluetooth SIG.
All trademarks are the property of their respective owners.