SLVU251B June 2008 – February 2022 TPS51220
Output voltage soft-start time can be set by the ENx pin using some capacitors on the EVM.
Default setting is integrated soft start.
CH1 (C20) | CH2 (C7) | |
---|---|---|
Integrated soft start | Open (adding small bypass-capacitor; 100 pF) | Open (adding small bypass-capacitor; 100 pF) |
External soft start | Put on | Put on |