SLVU251B June 2008 – February 2022 TPS51220
Reference | Qty | Description | Size | Mfr | Part Number |
---|---|---|---|---|---|
C1, C14, C26 | 3 | Capacitor, Ceramic, 10 nF, 50V, X7R, 20% | 0603 | Std | Std |
C2, C3 | 2 | Capacitor, SPCAP, 150 μF, 6.3-V, 15-mΩ, 20% | 7343 | Panasonic | EEFCX0J151R |
C4, C5, C6, C21, C22, C23 | 6 | Capacitor, Ceramic, 0.1 μF, 50V, X7R, 20% | 0603 | TDK | C1608X7R1H104K |
C7, C16, C20, C27 | 4 | Capacitor, Ceramic, 100 pF, 50V, CH, 5% | 0603 | TDK | C1608CH1H101J |
C8, C33 | 0 | Capacitor, Ceramic, 10 μF, 25V, X7R, 20% | 1210 | – | – |
C9, C18, C19, C32 | 4 | Capacitor, Ceramic, 10 μF, 25V, X7R , 20% | 1210 | Murata | GRM32DR71E106KA |
C10 | 1 | Capacitor, Ceramic, 2.2F, 6.3V, X7R (or X5R), 10% | 0603 | Murata TDK |
GRM188R70J225KA C1608X5R0J225K |
C11 | 0 | Capacitor, Ceramic | 0603 | – | – |
C12 | 1 | Capacitor, Ceramic, 47pF, 50V, CH, 5% | 0603 | TDK | C1608CH1H470J |
C13 | 1 | Capacitor, Ceramic, 0.22F, 50V, X7R, 10% | 0630 | TDK | C1608X7R1E224K |
C15 | 1 | Capacitor, Ceramic, 10F, 10V, X7R (or X5R), 10% | 0805 | Murata TDK |
GRM21BR71A106K C2012X5R0J106K |
C17 | 0 | Capacitor, Ceramic | 0603 | – | – |
C24, C29 | 0 | Capacitor | 7343 | – | – |
C25, C30 | 2 | Capacitor, SPCAP, 220F, 4-V, 15-mΩ, 20% | 7343 | Panasonic | EEFCX0G221R |
C28 | 0 | Capacitor, Ceramic | 0603 | – | – |
C31 | 0 | Capacitor, Ceramic | 0603 | – | – |
D1, D2 | 0 | Diode | 0.1 × 0.049 inch | – | – |
L1 | 1 | Inductor, 4.7μH, 10.2A, 12.9-mΩ | 0.4 × 0.4 inch | TOKO | FDV1040-4R7M |
L2 | 1 | Inductor, 3.3μH, 10.7A, 10.5-mΩ | 0.4 × 0.4 inch | TOKO | FDV1040-3R3M |
Q1, Q3 | 2 | MOSFET, N-ch, 30-V, 14-A, 9.7-mΩ | SO8 | TI | CSD17307Q5A |
Q2, Q4 | 2 | MOSFET, N-ch, 30-V, 21-A, 4.5-mΩ | SO8 | TI | CSD17310Q5A |
R1, R4, R9, R17, R22, R34, R35,R36, R37 | 9 | Resistor, Chip, 0Ω, 1/10W, 1% | 0603 | Std | Std |
R2 | 1 | Resistor, Chip, 120kΩ, 1/10W, 1% | 0603 | Std | Std |
R3 | 1 | Resistor, Chip, 30kΩ, 1/10W, 1% | 0603 | Std | Std |
R5, R23 | 2 | Resistor, Chip 49.9 or 51Ω, 1/10W, 1% | 0603 | Std | Std |
R6 | 0 | Resistor, Chip, mΩ, 1 W, 1% | 3712 | Std | Std |
R7, R25 | 0 | Resistor, Chip | 0603 | Std | Std |
R8 | 1 | Resistor, Chip, 7.5kΩ, 1/10W, 1% | 0603 | Std | Std |
R10 | 0 | Resistor, Chip | 0603 | Std | Std |
R11, R14 | 2 | Resistor, Chip, 470kΩ, 1/10W, 1% | 0603 | Std | Std |
R12, R13 | 2 | Resistor, Chip, 10kΩ, 1/10W, 1% | 0603 | Std | Std |
R15 | 1 | Resistor, Chip, 360kΩ, 1/10W, 1% | 0603 | Std | Std |
R16 | 0 | Resistor, Chip | 0603 | Std | Std |
R18, R28 | 2 | Resistor, Chip, 5.6kΩ, 1/10W, 1% | 0603 | Std | Std |
R19, R26 | 0 | Resistor, Chip | 0603 | Std | Std |
R20 | 0 | Resistor, Chip, mΩ, 1 W, 1% | 3712 | Std | Std |
R21 | 1 | Resistor, Chip, 62kΩ, 1/10W, 1% | 0603 | Std | Std |
R24 | 1 | Resistor, Chip, 27kΩ, 1/10W, 1% | 0603 | Std | Std |
R27 | 0 | Resistor, Chip | 0603 | Std | Std |
R32 | 0 | Resistor, Chip | 0603 | Std | Std |
R29 | 1 | Resistor, Chip, 4.7kΩ, 1/10W, 1% | 0603 | Std | Std |
R30, R33 | 2 | Resistor, Chip, 15.4Ω, 1/10W, 1% | 0603 | Std | Std |
R31 | 0 | Resistor, Chip | 0603 | Std | Std |
R38 | 1 | Resistor, Chip, 0Ω, 1/10W, 1% | 0603 | Std | Std |
R39 | 1 | Resistor, Chip, 0Ω, 1/10W, 1% | 0603 | Std | Std |
S1, S2, S3 | 3 | Switch, ON-ON Mini Toggle | 0.28 × 0.18" | Nikkai | G12AP |
J1, J2 | 2 | Terminal Block, 2-pin, 15A, 5,1mm | 0.40 × 0.35inch | OST | ED1609 |
JP1, JP2, JP3, JP4 | 4 | Header, 2×4-pin, 100mil spacing (36-pin strip) | 0.20 × 0.40inch | Sullins | PTC36DAAN |
— | 4 | Shunt, 100-mil, Black | 0.100 | Std | Std |
TP1, TP2 | 2 | Pin, Probe monitor (VOUT1) | 0.12(D) × 0.4 inch | Keystone or MAC8 | 5002 LC-2-S |
TP3, TP10, TP11 | 3 | Pin, Probe monitor (EN, ENx) | 0.12(D) × 0.4 inch | Keystone or MAC8 | 5002 LC-2-S |
TP4, TP17 | 2 | Pin, Probe monitor (SW-node) | 0.12(D) × 0.4 inch | Keystone or MAC8 | 5002 LC-2-S |
TP5 | 0 | Pin, Probe monitor (IMON) | 0.12(D) × 0.4 inch | Keystone or MAC8 | 5002 LC-2-S |
TP6, TP18 | 2 | Pin, Probe monitor (PGOOD) | 0.12(D) × 0.4 inch | Keystone or MAC8 | 5002 LC-2-S |
TP7, TP8, TP9 | 3 | Pin, Probe monitor (LDO) | 0.12(D) × 0.4 inch | Keystone or MAC8 | 5002 LC-2-S |
TP12, TP13 | 2 | Pin, Probe monitor (VOUT2) | 0.12(D) × 0.4 inch | Keystone or MAC8 | 5002 LC-2-S |
TP14, TP15 | 2 | Pin, Probe monitor (VIN) | 0.12(D) × 0.4 inch | Keystone or MAC8 | 5002 LC-2-S |
TP16 | 0 | Pin, Probe monitor (IMON) | 0.12(D) × 0.4 inch | Keystone or MAC8 | 5002 LC-2-S |
U1 | 1 | IC, Dual Peak Current Mode, Sync. Step-down Controller | QFN32 | TI | TPS51220RHB |
VIN, GNDI | 2 | Pin, Wiring Terminal (VIN) | 0.12(D) × 0.4 inch | Mill Max or MAC8 | 3183-2-00-15-00-00-080 or WT-3-1 |
VOUT1, GND1, GND3 | 3 | Pin, Wiring Terminal (VOUT1) | 0.12(D) × 0.4 inch | Mill Max or MAC8 | 3183-2-00-15-00-00-080 or WT-3-1 |
VOUT2, GND2, GND4 | 3 | Pin, Wiring Terminal (VOUT2) | 0.12(D) × 0.4 inch | Mill Max or MAC8 | 3183-2-00-15-00-00-080 or WT-3-1 |
SYNC, GNDS | 2 | Pin, Wiring Terminal (SYNC) | 0.12(D) × 0.4 inch | Mill Max or MAC8 | 3183-2-00-15-00-00-080 or WT-3-1 |