SWIFT is a trademark of Texas Instruments.
All trademarks are the property of their respective owners.
This user's guide contains background information for the TPS54332 as well as support documentation for the TPS54332EVM-416 evaluation module (HPA416). This document also includes the performance specifications, the schematic, and the bill of materials for the TPS54332EVM-416.
The TPS54332 DC/DC converter is designed to provide up to a 3.5-A output from an input voltage source of 3.5 V to 28 V. Table 1-1 provides the rated input voltage and output current range. This evaluation module is designed to demonstrate the small printed-circuit-board areas that can be achieved when designing with the TPS54332 regulator. The switching frequency is internally set at a nominal 1000 kHz. The high-side MOSFET is incorporated inside the TPS54332 package along with the gate drive circuitry. The low drain-to-source on resistance of the MOSFET allows the TPS54332 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The compensation components are external to the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS54332 provides adjustable slow start and undervoltage lockout inputs. The absolute maximum input voltage is 30 V for the TPS54332EVM-416.
EVM | Input Voltage Range | Output Current Range |
---|---|---|
TPS54332EVM-416 | VIN = 5 V to 15 V | 0 A to 3.5 A |