SLVU300A June 2009 – October 2021 TPS54325
A summary of the EVM performance specifications is provided in Table 1-2. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 1.05 V, unless otherwise noted. The VIN and VCC input voltage pins are cnnected on the EVM using a 0-Ω resistor (R9). The ambient temperature is 25°C for all measurement, unless otherwise noted.
SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage range (VIN) | 5 | 12 | 17 | V | |
Output voltage | 1.05 | V | |||
Operating frequency | VIN = 12 V, Iout1 = 1 A | 700 | kHz | ||
Output current range | 0 | 3 | A | ||
Over current limit | VIN = 12 V | 4.1 | A | ||
Output ripple voltage | VIN = 12 V, Iout1 = 3 A | 9 | mVp-p | ||
Efficiency | VIN = 12 V, VOUT = 3.3 V, IOUT = 1.2 A | 91 | % |