SLVU346A
January 2010 – February 2022
TPS51218
Trademarks
1
Description
1.1
Typical Applications
1.2
Features
2
Electrical Performance Specifications
3
Schematic
4
Test Setup
4.1
Test Equipment
4.2
Recommended Test Setup
4.2.1
Configurations
4.2.2
Input Connections
4.2.3
Output Connections
4.2.4
Other Connections
5
Test Procedure
5.1
Line/Load Regulation and Efficiency Measurement Procedure
5.2
List of Test Points
5.3
Equipment Shutdown
6
Performance Data and Typical Characteristic Curves
6.1
Efficiency
6.2
Load Regulation
6.3
Transient Response
6.4
Output Ripple
6.5
Switch Node Voltage
6.6
Turn-On Waveform
6.7
Turn-Off Waveform
6.8
Output 1.1-V Prebias Turn-On
7
EVM Assembly Drawing and PCB Layout
8
Bill of Materials
9
Revision History
5.1
Line/Load Regulation and Efficiency Measurement Procedure
Ensure that the load is set to constant resistance mode and to sink 0 A
DC
.
Ensure that the jumper provided in the EVM to short J4 is on before V
IN
is applied.
Ensure that the jumper provided in the EVM to short pin 2 and pin 3 of J3 is on before V
IN
is applied.
Increase V
IN
from 0 V to 12 V. Use V1 to measure the input voltage.
Remove the jumper on J4 to enable the controller.
Vary the load from 0 A
DC
to 20 A
DC
. V
OUT
must remain in load regulation.
Vary V
IN
from 8 V to 14 V. V
OUT
must remain in line regulation.
Put the jumper on J4 to disable the controller.
Decrease the load to 0 A.
Decrease V
IN
to 0 V.