SLVU346A January 2010 – February 2022 TPS51218
The EVM components are shown in Table 8-1 according to the schematic shown in Figure 3-1.
QTY | REFDES | Description | MFR | Part Number |
---|---|---|---|---|
2 | C9, C12 | Capacitor, Ceramic, 22 µF, 16 V, X5R, 10%, 1210 | Murata | GRM32ER61C226KE20L |
1 | C3 | Capacitor, Ceramic, 1 µF, 16 V, X7R, 10%, 0603 | STD | STD |
2 | C1, C16 | Capacitor, Ceramic, 0.022 µF, 16 V, X7R, 10%, 0603 | STD | STD |
1 | C8 | Capacitor, Ceramic, 3300 pF, 25 V, X7R, 10%, 0603 | STD | STD |
3 | C4, C5, C6 | Capacitor, Ceramic, 10 µF, 16 V, X5R, 10%, 0805 | STD | STD |
2 | C7, C17 | Capacitor, Ceramic, 0.1 µF, 25 V, X7R, 10%, 0603 | STD | STD |
5 | C10, C11, C13, C14, C15 | Capacitor, Ceramic, 100 µF, 6.3 V, X5R, 20%, 1210 | Murata | GRM32ER60J107ME20L |
1 | L1 | Inductor, SMT, 0.44 µH, 30 A, 0.0032 Ω, 0.530" × 0.510" | Pulse | PA0513.441NLT |
E&E Magnetic | 831-02990F | |||
1 | Q1 | MOSFET, Nchan, 25 V, 21 A, 4.1 mΩ, QFN5X6mm | TI (Ciclon) | CSD16404Q5A |
2 | Q2, Q4 | MOSFET, Nchan, 25 V, 31 A, 2.1 mΩ, QFN5X6mm | TI(Ciclon) | CSD16321Q5 |
3 | R1, R11, R13 | Resistor, Chip, 10 k, 1/16W, 1%, 0603 | STD | STD |
1 | R10 | Resistor, Chip, 7.15 k, 1/16W, 1%, 0603 | STD | STD |
1 | R3 | Resistor, Chip, 19.6 k, 1/16W, 1%, 0603 | STD | STD |
2 | R2, R12 | Resistor, Chip, 100 k, 1/16W, 1%, 0603 | STD | STD |
2 | R6, R7 | Resistor, Chip, 0, 1/16W, 1%, 0603 | STD | STD |
1 | R4 | Resistor, Chip, 3.01, 1/16W, 1%, 0603 | ||
1 | R5 | Resistor, Chip, 2.37, 1/16W, 1%, 0603 | STD | STD |
2 | R8, R9 | Resistor, Chip, 1, 1/16W, 5%, 0805 | STD | STD |
1 | U2 | IC, Integrated LDO with switch-over circuit, DGS10 | TI | TPS51103DRC |
1 | U1 | IC, Synchronous step-down controller, DSC10 | TI | TPS51218DSC |