See Section 5.3 for more information on measuring output ripple.
- Increase VIN from 0 Vdc to 12
Vdc.
- Adjust LOAD1 to desired load between 0 Adc and
1.5 Adc.
- Adjust LOAD2 to desired load between 0 Adc and
2.5 Adc.
- Adjust VIN to desired load between 9.6
Vdc and 13.2 Vdc.
- Connect an oscilloscope probe to TP3 and TP4 or
TP18 and TP19 as shown in Figure 4-2.
- Measure output ripple.
- Decrease VIN to 0 Vdc.
- Decrease LOAD1 to 0 A.
- Decrease LOAD2 to 0 A.