4.5 Control Loop Gain and Phase Measurement Procedure
Connect a 1-kHz to 1-MHz isolation transformer to
TP6 and TP8 as shown in Figure 4-3
Connect the input signal amplitude measurement
probe (Channel A) to TP8 as shown in Figure 4-3.
Connect output signal amplitude measurement probe
(Channel B) to TP6 as shown in Figure 4-3.
Connect ground lead of Channel A and Channel B to
TP5 and TP7 as shown in Figure 4-3.
Inject 30-mV or less signal across R1 through an
isolation transformer.
Sweep frequency from 1 kHz to 1 MHz with 1-0Hz or
lower post filter.
Control loop gain can be measured by
.
The control loop phase is measured by the phase
difference between Channel A and Channel B.
The control loop for Channel 2 can be measured by
making the following substitutions:
Change TP6 to TP16.
Change TP8 to TP14.
Change TP5 to TP17.
Change TP7 to TP15.
Disconnect the isolation transformer before
making any other measurements (signal injection into feedback can interfere with
the accuracy of other measurements).