SLVU358A February 2010 – January 2022 TPS51513
The TPS51513EVM-549 is designed to use a regulated 12-V (8-V to 14-V) bus to produce a high-current, regulated variable output at up to 20 A of the load current. The output voltage varies from 0.70 V to 1.05 V through a 3-bit VID digital-to-analog converter (DAC). The TPS51513EVM-549 is designed to demonstrate the TPS51513 in a typical low-voltage application while providing a number of test points to evaluate the performance of the TPS51513.