The TPS51513EVM-549 features:
- Output voltage variable from 0.70 V to 1.05 V
through a 3-bit VID DAC or fixed 1.2-V option
- 20-ADC steady-state current
- Selectable 250, 300, 350, or 500-kHz switching
frequency
- Selectable current limit
- Selectable output overshoot reduction (OSR™)
- J6 for enable function
- Convenient test points for probing critical waveforms
- Six-layer PCB with 2-oz copper on the outside layer