SLVU358A February 2010 – January 2022 TPS51513
The overcurrent protection (OCP) can be set by J8 Trip Select (TRIPSEL).
Default setting is 29 A.
Jumper Set to | TRIPSEL | OCP Limit per Phase (Typ) |
---|---|---|
Top (1–2 pin shorted) | 5VFILT | 29 A |
Second (3–4 pin shorted) | 3.3VBIAS | 24 A |
Third (5–6 pin shorted) | VREF | 20 A |
Bottom (7–8 pin shorted) | GND | 17 A |